SLAAER4 March 2025 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC8740H , DAC8741H , DAC8742H
As previously calculated in Equation 5, the loop current is shown as a sum of the current through the paths to LOOP–. This total current is a function of the DAC code and the reference voltage. With a static reference voltage, the DAC code sets the magnitude of the current through the loop.
Table 2-1 shows different DAC code values and how the values map to the loop current in milliamps. Loop currents 3.375mA and 21.75mA are chosen as the sensor error indicator levels.
| OUTPUT CONDITION | DAC CODE | DAC OUTPUT (V) | LOOP CURRENT (mA) |
|---|---|---|---|
| DAC minimum | 0x0000 | 0 | 3.037 |
| Error low | 0x0426 | 0.04051 | 3.375 |
| In-range minimum | 0x0BD2 | 0.1154 | 4 |
| In-range mid-scale | 0x6E07 | 1.0745 | 12 |
| In-range maximum | 0xD03C | 2.0335 | 20 |
| Error high | 0xE5B7 | 2.2433 | 21.75 |
| DAC maximum | 0xFFFF | 2.5 | 23.891 |