SLAAER4 March 2025 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC8740H , DAC8741H , DAC8742H
The HART transmitter is constructed from a new front-end EVM of the AFE882H1. The AFE882H1 is a HART modem combined with a voltage output DAC. The EVM is set up as a field transmitter connected to a 24V supply, and the AFE882H1 sets the loop current through a voltage-to-current stage set up on the EVM. The EVM is independently controlled from a digital back-end board connected to an MSP430FR5969 LaunchPad. A basic HART stack is programmed into the LaunchPad.