SLAAER4 March 2025 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC8740H , DAC8741H , DAC8742H
The transmitter is also tested for the HART transmission in the presence of noise at different frequencies. For this test, a signal generator varies the supply voltage at different magnitudes and frequencies to simulate noise.
The noise sensitivity test verifies that the HART signal is received despite having out-of-band noise, and even some low-signal in-band noise. Figure 3-19 shows the test setup for the HART noise sensitivity test.
The signal generator is set to frequencies and amplitudes to mimic noise during a HART transmission. There are five frequency and amplitude combinations used for this test. Table 3-7 lists the different frequency and amplitude combinations used for the signal generator to simulate the noise.
| TYPE OF INTERFERENCE | FREQUENCY | LEVEL | NUMBER OF MISSED COMMAND ERRORS | RESULT |
|---|---|---|---|---|
| In band | 1700Hz | 55mVPP | 0 | Pass |
| Out of band | 250Hz | 220mVPP | 0 | Pass |
| Out of band | 125Hz | 880mVPP | 0 | Pass |
| Out of band | 63Hz | 3.52VPP | 0 | Pass |
| Out of band | 29Hz | 16VPP | 0 | Pass |
While the signal generator is active, the HART test system sends 100 consecutive commands to the transmitter. The transmitter sends a response to the commands. Any missed command or interrupted transmission is considered an error.