SLASEE9C September   2017  – May 2025 TPA3221

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Audio Characteristics (BTL)
    7. 6.7 Audio Characteristics (PBTL)
    8.     Typical Characteristics, BTL Configuration, AD-mode
    9.     Typical Characteristics, PBTL Configuration, AD-mode
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 Internal LDO
        1. 8.3.1.1 Input Configuration, Gain Setting And Controller/Peripheral Operation
      2. 8.3.2 Gain Setting And Controller / Peripheral Operation
      3. 8.3.3 AD-Mode and HEAD-Mode PWM Modulation
      4. 8.3.4 Oscillator
      5. 8.3.5 Input Impedance
      6. 8.3.6 Error Reporting
    4. 8.4 Device Functional Modes
      1. 8.4.1 Powering Up
        1. 8.4.1.1 Startup Ramp Time
      2. 8.4.2 Powering Down
        1. 8.4.2.1 Power Down Ramp Time
      3. 8.4.3 Device Reset
      4. 8.4.4 Device Soft Mute
      5. 8.4.5 Device Protection System
        1. 8.4.5.1 Overload and Short Circuit Current Protection
        2. 8.4.5.2 Signal Clipping and Pulse Injector
        3. 8.4.5.3 DC Speaker Protection
        4. 8.4.5.4 Pin-to-Pin Short Circuit Protection (PPSC)
        5. 8.4.5.5 Overtemperature Protection OTW and OTE
        6. 8.4.5.6 Undervoltage Protection (UVP) and Power-on Reset (POR)
        7. 8.4.5.7 Fault Handling
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Stereo BTL Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedures
          1. 9.2.1.2.1 Decoupling Capacitor Recommendations
          2. 9.2.1.2.2 PVDD Capacitor Recommendation
          3. 9.2.1.2.3 BST capacitors
          4. 9.2.1.2.4 PCB Material Recommendation
      2. 9.2.2 Typical Application, Differential (2N), AD-Mode PBTL (Outputs Paralleled before LC filter)
        1. 9.2.2.1 Design Requirements
      3. 9.2.3 Typical Application, Differential (2N), AD-Mode PBTL (Outputs Paralleled after LC filter)
        1. 9.2.3.1 Design Requirements
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Power Supplies
        1. 9.3.1.1 VDD Supply
        2. 9.3.1.2 AVDD and GVDD Supplies
        3. 9.3.1.3 PVDD Supply
        4. 9.3.1.4 BST Supply
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Examples
        1. 9.4.2.1 BTL Application Printed Circuit Board Layout Example
        2. 9.4.2.2 PBTL (Outputs Paralleled before LC filter) Application Printed Circuit Board Layout Example
        3. 9.4.2.3 PBTL (Outputs Paralleled after LC filter) Application Printed Circuit Board Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Community Resources
    4. 10.4 Trademarks
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

TPA3221 is a high-power Class-D amplifier that enables efficient operation at full-power, idle and standby. The device features closed-loop feedback with a bandwidth up to 100kHz, which provides low distortion across the audio band and delivers excellent sound quality. The device operates with either AD or low idle-current HEAD (High Efficient AD mode) modulation, and can drive up to 2 x 105W into 4Ω load or 1 x 208W into 2Ω load.

The TPA3221 features a single-ended or differential analog-input interface that supports up to 2VRMS with four selectable gains: 18dB, 24dB, 30dB and 34dB. The TPA3221 also achieves >90% efficiency, low idle power (<0.25W) and ultra-low standby power (<0.1W). This is made possible through the use of 70mΩ MOSFETs, an optimized gate drive scheme and low-power operating modes. TPA3221 includes a built-in LDO for easy integration in single-power-supply systems. To further simplify the design, the device integrates essential protection features including undervoltage, cycle-by-cycle current limit, short circuit, clipping detection, overtemperature warning and shutdown, as well as DC speaker protection.

Device Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM) PACKAGE SIZE(2)
TPA3221 HTSSOP (44) 14.0mm × 6.1mm 14.0mm × 8.1mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) includes pins, where applicable.
TPA3221 Simplified Schematic Simplified Schematic