SLASEE9C September 2017 – May 2025 TPA3221
PRODUCTION DATA
TPA3221 is designed to accept either a differential or a single-ended audio input signal. To accept a wide range of system front ends TPA3221 has selectable input gain that allows full scale output with a wide range of input signal levels.
Best system noise performance is obtained with balanced audio interface. However, to be used in systems with only a single ended audio input signal available, one input terminal can be connected to AC ground, to accept single ended audio input signals.
Figure 8-4 Balanced Audio Input ConfigurationIn systems with single ended audio inputs the device gain typically needs to be set higher than for systems with balanced audio input signals.
Figure 8-5 Single Ended Audio Input Configuration