10 Revision History
Changes from Revision * (December 2023) to Revision A (September 2026)
- Added output range for the 1.8V supplyGo
- Updated the description of PVDD and VDDGo
- Added a description for 1.8V supply supportGo
- Added Table 6-1
Go
- Added PVDD=VDD=1.8V for FSR Go
- Added the description of input range for the DAC
voltage monitoringGo
- Updated Figure 6-12
Go
- Changed 0x8F to 0x84 of SPI Controller Data in Figure 6-21
Go
- Added the description of the third method by monitoring OSC_FAIL
statusGo
- Updated the OSC_FAIL bit descriptionGo
- Added the description of 1.8V supply
supportGo
- Updated the description of the PVDD pinGo