SLASF43A December 2023 – September 2026 AFE782H1 , AFE882H1
PRODUCTION DATA
at TA = 25°C, PVDD = 2.7V, IOVDD = 1.8V, external or internal VREFIO = 1.25V, RLOAD = 50kΩ to GND, CLOAD = 100pF to GND, and digital inputs at IOVDD or GND (unless otherwise noted)





| DAC at midcode | ||

| PVDD = 5.5V | ||
Figure 5-15 DAC
Gain Error vs Temperature
Figure 5-17 DAC
Full Scale Error vs Temperature
| DAC at midcode | PVDD = 5.5V | |




| Internal reference | ||





| Ideal reference | ||

| PVDD = 5.5V | ||
Figure 5-16 DAC
Offset Error vs Temperature
Figure 5-18 DAC
Zero Scale Error vs Temperature
| DAC at midcode | PVDD = 5.5V | |