SLASF43A December 2023 – September 2026 AFE782H1 , AFE882H1
PRODUCTION DATA
Table 6-14 shows the various options to set up HART functionality based on communication options by connected pin.
| FUNCTION | INTERFACE MODE1 | PIN NAME | HARDWARE METHOD (PIN CONNECTED) | ALTERNATE METHOD (PIN NOT CONNECTED) |
|---|---|---|---|---|
| Request to send (RTS) | Any | RTS (input) |
L: RTS asserted. H: RTS deasserted. |
Write to MODEM_CFG.RTS bit 1: RTS asserted. 0: RTS deasserted. |
| Carrier detect (CD) | Any | CD (output) |
L: CD deasserted. H: CD asserted. |
Connect and
setup interrupt request or Poll CD_ASSERT / CD_DEASSERT |
| Clear to send (CTS) | Any | None | Not available | Connect and
setup interrupt request or Poll CTS_ASSERT |
| Alarm | Any | ALARM (output) | Multiple alarm based interrupt sources for system controller; see also Section 6.3.3. | Connect and
setup interrupt request or Poll ALARM_STATUS register |
| Interrupt request (IRQ)2 | UART | SDO (output) | Level- and polarity-configurable interrupt pin (see Section 6.3.4). Multiple interrupt sources for system controller; see also Section 6.3.5.8. |
Set CONFIG.UBM_IRQ_EN = 1 to generate soft IRQ as break command followed by data on UARTOUT. See Section 6.5.4.1 for details. |
| SPI only | UARTOUT (Output) | Poll status registers | ||
| SPI plus UART | None | Not available | Poll status registers |