SLASF43A December 2023 – September 2026 AFE782H1 , AFE882H1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| PVDD to GND | PVDD > 2.7V, VDD internally generated | 2.7 | 5.5 | V | ||
| PVDD = VDD | 1.71 | 1.89 | V | |||
| VDD to GND | 1.71 | 1.89 | V | |||
| IOVDD to GND | 1.71 | 5.5 | V | |||
| VREFIO to GND, external VREF | 1.2 | 1.25 | 1.3 | V | ||
| TA | Ambient temperature | Specified | –40 | 125 | °C | |
| Operating | –55 | 125 | °C | |||