The DAC transfer function, VOUT (output voltage)
to DAC_CODE (internal signal) relationship is described by the following
equation.
Equation 1.
where
- DAC_CODE is an internal
signal and decimal equivalent of the gain and offset calibrated binary code
loaded into the DAC_DATA register. DAC_CODE range = 0 to 2N –
1.
- FSR = VOUT full-scale range
for the selected output range: 1.25V for PVDD = VDD=1.8V or 2.5V for
PVDD > 2.7V.