SLASF43A December 2023 – September 2026 AFE782H1 , AFE882H1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Voltage | PVDD, IOVDD to GND | –0.3 | 5.5 | V | |
| VDD to GND | –0.3 | 1.98 | V | ||
| AIN0, POL_SEL/AIN1, VOUT to GND | –0.3 | PVDD + 0.3 | V | ||
| Digital Input/Output to GND | –0.3 | IOVDD + 0.3 | V | ||
| VREFIO to GND | –0.3 | VDD + 0.3 | V | ||
| REF_GND to GND | –0.3 | 0.3 | V | ||
| HART voltage | RX_IN, RX_INF, MOD_OUT to GND | –0.3 | VDD + 0.3 | V | |
| Input current into any pin | –10 | 10 | mA | ||
| TJ | Junction temperature | –55 | 150 | °C | |
| Tstg | Storage temperature | –65 | 150 | ||