SLASF43A December 2023 – September 2026 AFE782H1 , AFE882H1
PRODUCTION DATA
In UART mode, the device expects 1 start bit, 8 data bits, 1 odd parity bit, and 1 stop bit, or an 8O1 UART character format.
When using SPI to communicate with the registers, and only using UART for HART communication, use 1200 baud. The baud must have ±1% accuracy.