SLASFA2B November 2024 – October 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RHB PIN | ZAW PIN | YCJ PIN | RGZ PIN | PT PIN | PM PIN | PN PIN | PZ PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| TIMA0_C0 | IO | TIMA0 capture/compare 0 signal | 1, 12, 25, 6 | A5, B1, D10, D3, D8, E8, F9, H3, H5, J2, J9 | C1, C2, C4, F1, G5 | 1, 15, 16, 22, 24, 39, 8 | 1, 15, 16, 22, 24, 39, 8 | 17, 2, 28, 33, 42, 51, 54, 60 | 1, 10, 19, 22, 24, 32, 38, 50, 61, 63, 76 | 1, 15, 24, 27, 29, 42, 48, 65, 76, 78, 96 |
| TIMA0_C1 | IO | TIMA0 capture/compare 1 signal | 11, 13, 2, 26, 7 | A6, B7, C3, C4, C9, D7, D9, F3, G10, G4, G6, G7, H2 | B1, B3, D2, D3, E3, F2, F5 | 13, 17, 2, 23, 3, 40, 41, 9 | 13, 17, 2, 23, 3, 40, 41, 9 | 18, 19, 34, 35, 43, 49, 52, 55, 61, 64 | 11, 17, 2, 20, 23, 26, 3, 33, 36, 52, 62, 65, 67 | 16, 2, 22, 25, 28, 3, 31, 43, 46, 67, 77, 80, 82 |
| TIMA0_C2 | IO | TIMA0 capture/compare 2 signal | 11, 14, 19, 23, 7 | A6, B7, C6, D9, E7, F3, G10, J4, J7, K2, K7 | A3, B1, B6, D2, E3, E6, G6 | 13, 18, 30, 34, 36, 41, 9 | 13, 18, 30, 34, 36, 41, 9 | 12, 14, 19, 43, 47, 49, 52, 56, 64, 8 | 11, 15, 17, 20, 28, 36, 44, 46, 56, 58, 67 | 16, 20, 22, 25, 33, 46, 54, 56, 71, 73, 82 |
| TIMA0_C3 | IO | TIMA0 capture/compare 3 signal | 16, 21, 27, 29, 8 | A7, B1, C3, C8, D1, E1, F2, H10, J10, K4 | A1, A5, C3, D4, F3, G4 | 10, 14, 27, 3, 32, 42, 43, 45 | 10, 14, 27, 3, 32, 42, 43, 45 | 1, 10, 23, 24, 26, 28, 35, 44, 5, 50 | 12, 18, 3, 37, 41, 54, 71, 72, 74, 76 | 17, 23, 3, 47, 51, 69, 86, 92, 94, 96 |
| TIMA0_C0N | O | TIMA0 capture/compare 0 complementary output | 13, 26 | B9, C9, D2, G3, G7, H2, H4 | B3, D3, F5 | 17, 23, 40 | 17, 23, 40 | 18, 29, 55, 61 | 23, 25, 33, 51, 62, 64, 77 | 28, 30, 43, 66, 77, 79, 97 |
| TIMA0_C1N | O | TIMA0 capture/compare 1 complementary output | 29, 8 | A10, A7, B8, D1, F2, F4, G5, H10 | A1, F3 | 10, 42, 45 | 10, 42, 45 | 1, 23, 26, 44, 53 | 12, 21, 27, 37, 53, 66, 71, 74 | 17, 26, 32, 47, 68, 81, 86, 94 |
| TIMA0_C2N | O | TIMA0 capture/compare 2 complementary output | 10, 15, 20, 24, 6 | A5, A9, B8, C7, E9, H7, H8, J3, K1 | A2, A4, C1, C5, D5, F6 | 12, 19, 31, 35, 37, 8 | 12, 19, 31, 35, 37, 8 | 13, 15, 42, 46, 48, 53, 57, 9 | 10, 14, 16, 21, 29, 45, 47, 57, 59 | 15, 19, 21, 26, 34, 55, 57, 72, 74 |
| TIMA0_C3N | O | TIMA0 capture/compare 3 complementary output | 17, 22, 28, 30, 6 | A3, A5, C2, D2, D8, E2, K10, K3 | A6, C1, C2, E5, F4, G3 | 15, 28, 33, 44, 46, 5, 8 | 15, 28, 33, 44, 46, 5, 8 | 11, 25, 29, 30, 39, 42, 51, 6 | 10, 19, 42, 55, 7, 73, 77, 78 | 15, 24, 52, 7, 70, 93, 97, 98 |
| TIMA1_C0 | IO | TIMA1 capture/compare 0 signal | 14, 19, 21 | B1, C3, C6, C8, D9, E7, K2, K4, K7 | A3, B6, C3, D4, G6 | 14, 18, 3, 30, 32, 36 | 14, 18, 3, 30, 32, 36 | 10, 14, 28, 35, 47, 50, 52, 56, 8 | 15, 18, 20, 28, 3, 44, 54, 58, 76 | 20, 23, 25, 3, 33, 54, 69, 73, 96 |
| TIMA1_C1 | IO | TIMA1 capture/compare 1 signal | 15, 20, 22, 28 | A3, B8, C7, D2, D8, E2, E9, H7, K1, K3 | A4, C2, C5, D5, E5, F4 | 15, 19, 31, 33, 37, 44, 5 | 15, 19, 31, 33, 37, 44, 5 | 11, 15, 25, 29, 39, 48, 51, 53, 57, 9 | 16, 19, 21, 29, 45, 55, 59, 7, 73, 77 | 21, 24, 26, 34, 55, 7, 70, 74, 93, 97 |
| TIMA1_C0N | O | TIMA1 capture/compare 0 complementary output | 12, 19 | D10, D9, E10, F2, K7 | B6 | 16, 20, 30, 42 | 16, 20, 30, 42 | 23, 52, 54, 58, 8 | 20, 22, 30, 44, 71 | 25, 27, 40, 54, 86 |
| TIMA1_C1N | O | TIMA1 capture/compare 1 complementary output | 13, 20 | B8, C9, F3, F8, H7 | B3, B4, C5, E3 | 17, 21, 31, 41 | 17, 21, 31, 41 | 19, 53, 55, 59, 9 | 21, 23, 31, 45, 67 | 26, 28, 41, 55, 82 |
| TIMA_FAL0 | I | Timer fault input 0 | 10, 12, 15, 30, 6 | A5, A9, C1, C2, C3, D10, E8, E9, G1, H5 | A2, A4, C1, G3 | 12, 16, 19, 3, 46, 8 | 12, 16, 19, 3, 46, 8 | 22, 27, 30, 35, 42, 46, 54, 57 | 10, 14, 22, 24, 29, 3, 50, 70, 75, 78 | 15, 19, 27, 29, 3, 34, 65, 85, 95, 98 |
| TIMA_FAL1 | I | Timer fault input 1 | 1, 14, 6, 9 | A5, A8, B9, C1, D3, E7, F3, G10, H4 | A3, B2, C1, E3, F1 | 1, 11, 18, 41, 8 | 1, 11, 18, 41, 8 | 19, 27, 33, 42, 45, 56, 64 | 1, 10, 13, 25, 28, 36, 51, 67, 75 | 1, 15, 18, 30, 33, 46, 66, 82, 95 |
| TIMA_FAL2 | I | Timer fault input 2 | 12, 2, 31 | B2, C1, C4, D10, D7, E10, G6 | F2, G2 | 16, 2, 20, 47 | 16, 2, 20, 47 | 27, 31, 34, 54, 58 | 2, 22, 26, 30, 52, 75, 79 | 2, 27, 31, 40, 67, 95, 99 |
| TIMG8_IDX | I | TIMG8 quadrature encoder index pulse signal | 11, 19, 2 | A10, B7, C4, G5, J1, J9, K7 | B6, D2, E4, F2 | 13, 2, 24, 30, 38 | 13, 2, 24, 30, 38 | 16, 2, 34, 49, 8 | 17, 2, 27, 38, 44, 53, 60 | 2, 22, 32, 48, 54, 68, 75 |
| TIMG9_IDX | I | TIMG9 quadrature encoder index pulse signal | 8 | A10, A7, E4, F9 | A1, C4 | 10, 22 | 10, 22 | 44, 60 | 12, 27, 32 | 17, 32, 42, 89 |
| TIMG0_C0 | IO | TIMG0 capture/compare 0 signal | 1, 14, 16, 23, 27, 9 | A8, C6, D3, D9, E1, E7, E8, F10, H5, J10, J4, K2 | A3, A5, B2, E6, F1, G4, G6 | 1, 11, 18, 27, 34, 36, 43 | 1, 11, 18, 27, 34, 36, 43 | 12, 14, 24, 33, 45, 47, 5, 52, 56, 62 | 1, 13, 15, 20, 24, 28, 34, 41, 50, 56, 58, 72 | 1, 18, 20, 25, 29, 33, 44, 51, 65, 71, 73, 92 |
| TIMG0_C1 | IO | TIMG0 capture/compare 1 signal | 10, 15, 17, 2, 24, 28 | A9, B8, B9, C4, C7, E2, E9, G9, H4, J3, K1, K10 | A2, A4, A6, D5, F2, F4, F6 | 12, 19, 2, 28, 35, 37, 44 | 12, 19, 2, 28, 35, 37, 44 | 13, 15, 25, 34, 46, 48, 53, 57, 6, 63 | 14, 16, 2, 21, 25, 29, 35, 42, 51, 57, 59, 73 | 19, 2, 21, 26, 30, 34, 45, 52, 66, 72, 74, 93 |
| TIMG12_C0 | IO | TIMG12 capture/compare 0 signal | 1, 14, 18, 19, 21 | C8, D3, E10, E7, F3, H10, K4, K7, K8 | A3, B5, B6, C3, D4, E3, F1 | 1, 14, 18, 20, 29, 30, 32, 41 | 1, 14, 18, 20, 29, 30, 32, 41 | 1, 10, 19, 33, 50, 56, 58, 7, 8 | 1, 18, 28, 30, 37, 43, 44, 54, 67 | 1, 23, 33, 40, 47, 53, 54, 69, 82 |
| TIMG12_C1 | IO | TIMG12 capture/compare 1 signal | 15, 18, 2, 20, 22, 29 | A3, C4, D1, D8, E9, F2, F8, H7, J9, K3, K8 | A4, B4, B5, C2, C5, E5, F2, F3 | 15, 19, 2, 21, 24, 29, 31, 33, 42, 45, 5 | 15, 19, 2, 21, 24, 29, 31, 33, 42, 45, 5 | 11, 2, 23, 26, 34, 39, 51, 57, 59, 7, 9 | 19, 2, 29, 31, 38, 43, 45, 55, 7, 71, 74 | 2, 24, 34, 41, 48, 53, 55, 7, 70, 86, 94 |
| TIMG14_C0 | I | TIMG14 capture/compare 0 signal | B3, C8, E8, G10 | C3 | 14 | 14 | 36, 50, 64 | 18, 24, 36, 4 | 23, 29, 4, 46 | |
| TIMG14_C1 | I | TIMG14 capture/compare 1 signal | B9, D4, D8, H10 | C2 | 15 | 15 | 1, 37, 51 | 19, 25, 37, 5 | 24, 30, 47, 5 | |
| TIMG14_C2 | I | TIMG14 capture/compare 2 signal | 12 | B10, C3, C6, D10, D7, G6, K2 | G6 | 16, 3, 36 | 16, 3, 36 | 14, 35, 47, 54 | 15, 22, 26, 3, 52, 58 | 20, 27, 3, 31, 36, 67, 73 |
| TIMG14_C3 | I | TIMG14 capture/compare 3 signal | 13 | A10, B3, C7, C9, E10, G5, K1 | B3, D5 | 17, 20, 37 | 17, 20, 37 | 15, 36, 48, 55, 58 | 16, 23, 27, 30, 4, 53, 59 | 21, 28, 32, 4, 40, 68, 74 |
| TIMG6_C0 | IO | TIMG6 capture/compare 0 signal | 25, 9 | A8, B1, B3, C8, E10, F10, J2 | B2, C3, G5 | 11, 14, 20, 39 | 11, 14, 20, 39 | 17, 28, 36, 45, 50, 58, 62 | 13, 18, 30, 34, 4, 61, 76 | 18, 23, 4, 40, 44, 76, 96 |
| TIMG6_C1 | IO | TIMG6 capture/compare 1 signal | 10, 26 | A9, D2, D4, D8, F8, G9, H2 | A2, B4, C2, F5 | 12, 15, 21, 40 | 12, 15, 21, 40 | 18, 29, 37, 46, 51, 59, 63 | 14, 19, 31, 35, 5, 62, 77 | 19, 24, 41, 45, 5, 77, 97 |
| TIMG7_C0 | IO | TIMG7 capture/compare 0 signal | 21, 27, 30, 7 | A6, C2, C3, E1, G8, K4 | B1, D4, G3, G4 | 25, 3, 32, 43, 46, 9 | 25, 3, 32, 43, 46, 9 | 10, 24, 3, 30, 35, 43 | 11, 3, 39, 54, 72, 78 | 16, 3, 49, 69, 92, 98 |
| TIMG7_C1 | IO | TIMG7 capture/compare 1 signal | 11, 22, 28, 31, 6, 8 | A3, A5, A7, B2, B7, E2, J1, J8, K3 | A1, C1, D2, E4, E5, F4, G2 | 10, 13, 26, 33, 38, 44, 47, 5, 8 | 10, 13, 26, 33, 38, 44, 47, 5, 8 | 11, 16, 25, 31, 39, 4, 42, 44, 49 | 10, 12, 17, 40, 55, 60, 7, 73, 79 | 15, 17, 22, 50, 7, 70, 75, 93, 99 |
| TIMG8_C0 | IO | TIMG8 capture/compare 0 signal | 11, 2, 21, 25, 27, 30, 7, 9 | A6, A8, B3, B7, C2, C4, E1, E10, F10, G2, G8, H3, J2, J7, K4 | B1, B2, D2, D4, F2, G3, G4, G5 | 11, 13, 2, 20, 25, 32, 39, 43, 46, 9 | 11, 13, 2, 20, 25, 32, 39, 43, 46, 9 | 10, 17, 20, 24, 3, 30, 34, 36, 43, 45, 49, 58, 62 | 11, 13, 17, 2, 30, 34, 39, 4, 46, 54, 61, 63, 68, 72, 78 | 16, 18, 2, 22, 4, 40, 44, 49, 56, 69, 76, 78, 83, 92, 98 |
| TIMG8_C1 | IO | TIMG8 capture/compare 1 signal | 1, 10, 22, 26, 28, 31, 6, 8 | A5, A7, A9, B2, D3, D4, E2, F8, G3, G9, H1, H2, H8, J1, J8, K3 | A1, A2, B4, C1, E4, E5, F1, F4, F5, G2 | 1, 10, 12, 21, 26, 33, 38, 40, 44, 47, 8 | 1, 10, 12, 21, 26, 33, 38, 40, 44, 47, 8 | 11, 16, 18, 21, 25, 31, 33, 37, 4, 42, 44, 46, 59, 63 | 1, 10, 12, 14, 31, 35, 40, 47, 5, 55, 60, 62, 64, 69, 73, 79 | 1, 15, 17, 19, 41, 45, 5, 50, 57, 70, 75, 77, 79, 84, 93, 99 |
| TIMG9_C0 | IO | TIMG9 capture/compare 0 signal | 7 | A6, B9, F5, F8 | B1, B4 | 21, 9 | 21, 9 | 43, 59 | 11, 25, 31 | 16, 30, 41, 87 |
| TIMG9_C1 | IO | TIMG9 capture/compare 1 signal | 6 | A5, B6, D7, E5, F7, G7 | C1, D3 | 23, 8 | 23, 8 | 42, 61 | 10, 26, 33 | 13, 15, 31, 39, 43, 88 |