SLASFA2B November 2024 – October 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
The following sections describe all of the components that make up the devices in this data sheet. The peripherals integrated into these devices are configured by software through Memory Mapped Registers (MMRs). For more details, see the corresponding chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.