SLASFA2B November 2024 – October 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
A serial wire debug (SWD) two-wire interface is provided via an ARM compatible serial wire debug port (SW-DP) to enable access to multiple debug functions within the device. For a complete description of the debug functionality offered on MSPM0 devices, see the DEBUG chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.
| DEVICE SIGNAL | DIRECTION | SWD FUNCTION |
|---|---|---|
| SWCLK | Input | Serial wire clock from debug probe |
| SWDIO | Input/Output | Bi-directional (shared) serial wire data |