SLASFA2B November 2024 – October 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VREF | Reference voltage | VDD, External, Internal(1.4V, 2.5V) | 1.4 | VDD | V | |
| IDAC | DAC current consumption from VDD | VREF= VDD, No load, DAC code = 0x800 | 400 | µA | ||