SLASFA2B November 2024 – October 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Wakeup Timing | ||||||
| tWAKE, SLEEP | Wakeup time from SLEEP0 to RUN (1) | 1.4 | us | |||
| Wakeup time from SLEEP1 to RUN (1) | 1.6 | |||||
| Wakeup time from SLEEP2 to RUN (1) | 2.2 | |||||
| tWAKE, STOP | Wakeup time from STOP0 to RUN (SYSOSC enabled) (1) | 8 | us | |||
| Wakeup time from STOP1 to RUN (SYSOSC enabled) (1) | 10 | |||||
| Wakeup time from STOP2 to RUN (SYSOSC disabled) (1) | 10 | |||||
| tWAKE, STANDBY | Wakeup time from STANDBY0 to RUN (1) | 11.4 | us | |||
| Wakeup time from STANDBY1 to RUN (1) | 11.4 | |||||
| tWAKEUP, SHDN | Wakeup time from SHUTDOWN to RUN (2) | Fast boot enabled | 285 | us | ||
| Fast boot disabled | 315 | |||||
| Asynchronous Fast Clock Request Timing | ||||||
| tDELAY, SLEEP | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is SLEEP1 | 0.34 | us | ||
| Mode is SLEEP2 | 0.94 | |||||
| tDELAY, STOP | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is STOP0 | 0.1 | us | ||
| Mode is STOP1 | 2.4 | |||||
| Mode is STOP2 | 0.9 | |||||
| tDELAY, STANDBY | Delay time from edge of asynchronous request to first 32MHz MCLK edge | Mode is STANDBY0 | 3 | us | ||
| Mode is STANDBY1 | 3.1 | |||||
| Startup Timing | ||||||
| tSTART, RESET | Device cold startup time from reset/power-up (3) | Fast boot enabled | 300 | us | ||
| Fast boot disabled | 350 | |||||
| NRST Timing | ||||||
| tRST, BOOTRST | Pulse length on NRST pin to generate BOOTRST | ULPCLK≥4MHz | 1.5 | us | ||
| ULPCLK=32kHz | 29 | |||||
| tRST, POR | Pulse length on NRST pin to generate POR | 1 | s | |||