SLASFA2B November 2024 – October 2025 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3519
PRODUCTION DATA
The following table summarizes the features of each device that is described in this data sheet.
FLASH / SRAM (KB) | QUAL(2) | CAN | UART/I2C/SPI | ADC / CHAN | GPIO | PACKAGE(3) | |
|---|---|---|---|---|---|---|---|
MSPM0G1518SZAWR | 256 / 128 | S | 0 | 7 / 3 / 3 | 2 / 27 | 94 | 100 nFBGA (0.8mm pitch) [9mm x 9mm] |
MSPM0G1519SZAWR | 512 / 128 | S | 0 | 7 / 3 / 3 | 2 / 27 | 94 | |
MSPM0G3518SZAWR | 256 / 128 | S | 2 | 7 / 3 / 3 | 2 / 27 | 94 | |
MSPM0G3519SZAWR | 512 / 128 | S | 2 | 7 / 3 / 3 | 2 / 27 | 94 | |
MSPM0G1518SPZR | 256 / 128 | S | 0 | 7 / 3 / 3 | 2 / 27 | 94 | 100 LQFP |
MSPM0G1519SPZR | 512 / 128 | S | 0 | 7 / 3 / 3 | 2 / 27 | 94 | |
MSPM0G3518SPZR | 256 / 128 | S | 2 | 7 / 3 / 3 | 2 / 27 | 94 | |
MSPM0G3519SPZR | 512 / 128 | S | 2 | 7 / 3 / 3 | 2 / 27 | 94 | |
MSPM0G1518SPNR | 256 / 128 | S | 0 | 7 / 3 / 3 | 2 / 27 | 74 | 80 LQFP |
MSPM0G1519SPNR | 512 / 128 | S | 0 | 7 / 3 / 3 | 2 / 27 | 74 | |
MSPM0G3518SPNR | 256 / 128 | S | 2 | 7 / 3 / 3 | 2 / 27 | 74 | |
MSPM0G3519SPNR | 512 / 128 | S | 2 | 7 / 3 / 3 | 2 / 27 | 74 | |
MSPM0G1518SPMR | 256 / 128 | S | 0 | 7 / 3 / 3 | 2 / 27 | 60 | 64 LQFP |
| MSPM0G1518SPM | 256 / 128 | S | 0 | 7 / 3 / 3 | 2 / 27 | 60 | |
MSPM0G1519SPMR | 512 / 128 | S | 0 | 7 / 3 / 3 | 2 / 27 | 60 | |
MSPM0G3518SPMR | 256 / 128 | S | 2 | 7 / 3 / 3 | 2 / 27 | 60 | |
MSPM0G3519SPMR | 512 / 128 | S | 2 | 7 / 3 / 3 | 2 / 27 | 60 | |
MSPM0G1518SPTR | 256 / 128 | S | 0 | 6 / 3 / 2 | 2 / 21 | 44 | 48 LQFP |
MSPM0G1519SPTR | 512 / 128 | S | 0 | 6 / 3 / 2 | 2 / 21 | 44 | |
MSPM0G3518SPTR | 256 / 128 | S | 1 | 6 / 3 / 2 | 2 / 21 | 44 | |
MSPM0G3519SPTR | 512 / 128 | S | 1 | 6 / 3 / 2 | 2 / 21 | 44 | |
MSPM0G1518SRGZR | 256 / 128 | S | 0 | 6 / 3 / 2 | 2 / 21 | 44 | 48 VQFN |
MSPM0G1519SRGZR | 512 / 128 | S | 0 | 6 / 3 / 2 | 2 / 21 | 44 | |
MSPM0G3518SRGZR | 256 / 128 | S | 1 | 6 / 3 / 2 | 2 / 21 | 44 | |
MSPM0G3519SRGZR | 512 / 128 | S | 1 | 6 / 3 / 2 | 2 / 21 | 44 | |
MSPM0G1518S42YCJR | 256 / 128 | S | 0 | 6 / 3 / 2 | 2 / 20 | 38 | 42 DSBGA (0.35mm pitch) [2.841mm x 2.383mm] |
MSPM0G1519S42YCJR | 512 / 128 | S | 0 | 6 / 3 / 2 | 2 / 20 | 38 | |
MSPM0G3518S42YCJR | 256 / 128 | S | 2 | 6 / 3 / 2 | 2 / 20 | 38 | |
MSPM0G3519S42YCJR | 512 / 128 | S | 2 | 6 / 3 / 2 | 2 / 20 | 38 | |
MSPM0G1518SRHBR | 256 / 128 | S | 0 | 5 / 3 / 2 | 2 / 16 | 28 | 32 VQFN |
MSPM0G1519SRHBR | 512 / 128 | S | 0 | 5 / 3 / 2 | 2 / 16 | 28 | |
MSPM0G3518SRHBR | 256 / 128 | S | 1 | 5 / 3 / 2 | 2 / 16 | 28 | |
MSPM0G3519SRHBR | 512 / 128 | S | 1 | 5 / 3 / 2 | 2 / 16 | 28 |