SLASFH8A March 2026 – November 2026 MSPM33C321A-Q1
ADVANCE INFORMATION
The temperature sensor provides a voltage output that changes linearly (-2 mV/°C) with device temperature. The temperature sensor output is internally connected to one of ADC input channels to enable a temperature-to-digital conversion.
See the temperature sensor section of the MSPM33C3x 160-MHz Microcontrollers Technical Reference Manual for guidance on calculating the device temperature with the factory trim value.