SLASFJ6A July 2025 – September 2025 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
The System Configuration tool provides a graphical interface to enable, configurable, and generate initialization code for pin multiplexing and simplifying pin settings. The pin diagrams shown in the data sheet show the primary peripheral functions, some of the integrated device features, and available clock signals to simplify the device pinout.
For full descriptions of the pin functions, see the Pin Attributes and Signal Descriptions sections.