SLASFJ6A July 2025 – September 2025 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
A single bank of nonvolatile flash memory is provided for storing executable program code and application data.
Key features of the flash include:
Up to 100,000 program/erase cycles on 32 selected sectors of the flash memory, with up to 10,000 program/erase cycles on the remaining flash memory (devices with 32kB support 100,000 cycles on the entire flash memory)
For more details, see the NVM chapter of the MSPM0 C-Series Microcontrollers Technical Reference Manual.