SLASFJ6A July 2025 – September 2025 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
The UART peripherals (UART0, UART1, UART2) provide the following key features:
| UART Features | UART0(Extend) | UART1, UART2(Main) |
|---|---|---|
| Active in Stop and Standby Mode | Yes | Yes |
| Separate transmit and receive FIFOs | Yes | Yes |
| Support hardware flow control | Yes | Yes |
| Support 9-bit configuration | Yes | Yes |
| Support LIN mode | Yes | - |
| Support DALI | Yes | - |
| Support IrDA | Yes | - |
| Support ISO7816 Smart Card | Yes | - |
| Support Manchester coding | Yes | - |
For more details, see the UART chapter of the MSPM0 C-Series Microcontrollers Technical Reference Manual.