SLASFJ6A July 2025 – September 2025 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
| SIGNAL NAME |
PIN TYPE |
DESCRIPTION | PT (A) PIN | ZCM PIN | VFC PIN | PT (B) PIN | RGZ PIN | RHB PIN | DGS28 PIN | RGE PIN | DGS20 PIN | RUK PIN |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BEEP | O | Beep output | 1, 12, 21, 22, 46 | B7, C1, D4, E1, F1 | 17, 31, 8 | 1, 12, 21, 22, 46 | 1, 12, 21, 22, 46 | 1, 10, 30 | 1, 13, 4 | 22, 24 | 1, 10, 4 | 19, 2 |
| NRST | RESET | Active-low reset signal (must be logic high for the device to start) | 4 | A1 | 6 | 10 | 4 | 3 | 6 | 2 | 5 | 3 |
| VDD | PWR | VDD supply | 6 | A6 | 4 | 6 | 6 | 4 | 7 | 3 | 6 | 4 |
| VSS | PWR | VSS (ground) | 7 | A5 | 5 | 7 | 7 | 5 | 8 | 4 | 7 | 5 |