SLASFJ6A July 2025 – September 2025 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
| SIGNAL NAME |
PIN TYPE |
DESCRIPTION | PT (A) PIN | ZCM PIN | VFC PIN | PT (B) PIN | RGZ PIN | RHB PIN | DGS28 PIN | RGE PIN | DGS20 PIN | RUK PIN |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TIMA0_C0 | IO | TIMA0 capture/compare 0 signal | 1, 15, 16, 22, 24, 33, 35, 39, 46, 48, 8 | A4, B7, C2, C4, D4, D5, E6, F1, F5, G1, G6 | 1, 11, 12, 22, 25, 31 | 1, 15, 16, 22, 24, 33, 36, 39, 46, 48 | 1, 15, 16, 22, 24, 33, 35, 39, 46, 48, 8 | 1, 12, 22, 24, 25, 30, 32, 6 | 1, 21, 23, 24, 3, 4, 9 | 14, 16, 17, 22, 23, 24, 5 | 1, 14, 16, 3, 4, 8 | 1, 12, 14, 19, 2, 6, 8 |
| TIMA0_C1 | IO | TIMA0 capture/compare 1 signal | 11, 13, 17, 2, 23, 28, 3, 37, 40, 41, 9 | A3, B1, B2, B5, C5, D3, E3, E5, E7, F7, G3 | 13, 18, 2, 26, 3, 7, 9 | 11, 13, 17, 2, 23, 28, 3, 37, 40, 41, 8 | 11, 13, 17, 2, 23, 28, 3, 37, 40, 41, 9 | 11, 13, 17, 2, 26, 7, 9 | 10, 12, 14, 25, 5 | 1, 18, 6, 8 | 17, 5 | 15, 3 |
| TIMA0_C2 | IO | TIMA0 capture/compare 2 signal | 12, 13, 18, 29, 30, 32, 34, 36, 41, 45, 9 | A3, B2, B6, C1, C6, D2, E7, F3, G4, G5, G7 | 14, 19, 20, 21, 24, 30, 8, 9 | 12, 13, 18, 29, 30, 32, 35, 41, 45, 8 | 12, 13, 18, 29, 30, 32, 34, 36, 41, 45, 9 | 10, 11, 14, 18, 19, 21, 23, 29, 7 | 10, 13, 15, 17, 18, 20, 22, 28 | 11, 13, 15, 21, 6, 9 | 10, 13, 15, 20 | 11, 13, 18 |
| TIMA0_C3 | IO | TIMA0 capture/compare 3 signal | 10, 14, 27, 3, 32, 42, 43, 45 | A2, B3, B5, C6, D6, D7, G2, G5 | 10, 21, 27, 28, 3, 30 | 14, 27, 3, 32, 42, 43, 45, 9 | 10, 14, 27, 3, 32, 42, 43, 45 | 16, 21, 27, 29, 8 | 11, 20, 26, 28 | 13, 19, 21, 7 | 13, 18, 20, 9 | 11, 16, 18, 7 |
| TIMA0_C0N | O | TIMA0 capture/compare 0 complementary output | 10, 17, 23, 32, 39, 40, 47 | A2, A7, D3, E3, E6, F7, G5 | 13, 21, 32 | 17, 23, 32, 39, 40, 47, 9 | 10, 17, 23, 32, 39, 40, 47 | 13, 21, 25, 26, 31, 8 | 11, 14, 2, 20, 24, 25 | 13, 17, 18, 7, 8 | 13, 17, 2, 9 | 11, 15, 20, 7 |
| TIMA0_C1N | O | TIMA0 capture/compare 1 complementary output | 10, 14, 18, 25, 33, 38, 42, 45 | A2, B3, C6, D2, D6, E2, F5, F6 | 10, 14, 22, 27, 30 | 14, 18, 25, 33, 38, 42, 45, 9 | 10, 14, 18, 25, 33, 38, 42, 45 | 14, 22, 29, 8 | 11, 15, 21, 28 | 14, 21, 7, 9 | 14, 20, 9 | 12, 18, 7 |
| TIMA0_C2N | O | TIMA0 capture/compare 2 complementary output | 12, 19, 20, 26, 28, 31, 35, 37, 41, 8 | A4, C1, D1, E4, E5, E7, F2, F4, G3, G6 | 15, 16, 18, 25, 26, 8 | 12, 19, 20, 26, 28, 31, 36, 37, 41 | 12, 19, 20, 26, 28, 31, 35, 37, 41, 8 | 10, 15, 17, 20, 24, 6 | 13, 16, 19, 23, 9 | 10, 12, 16, 5 | 10, 11, 12, 16, 8 | 10, 14, 6, 9 |
| TIMA0_C3N | O | TIMA0 capture/compare 3 complementary output | 15, 16, 20, 27, 28, 33, 44, 46, 5, 8 | A4, B4, B7, C2, C4, C7, D1, F5, G2, G3 | 11, 12, 16, 18, 22, 29, 31 | 15, 16, 20, 27, 28, 33, 4, 44, 46 | 15, 16, 20, 27, 28, 33, 44, 46, 5, 8 | 12, 16, 17, 22, 28, 30, 6 | 1, 21, 27, 9 | 14, 20, 22, 5 | 1, 14, 19, 8 | 12, 17, 19, 6, 8 |
| TIMA_FAL0 | I | TIMA fault input 0 | 12, 15, 16, 19, 24, 3, 46, 8 | A4, B5, B7, C1, C2, C4, E4, G1 | 11, 12, 15, 3, 31, 8 | 12, 15, 16, 19, 24, 3, 46 | 12, 15, 16, 19, 24, 3, 46, 8 | 10, 12, 15, 30, 6 | 1, 13, 16, 9 | 10, 22, 5 | 1, 10, 11, 8 | 19, 6, 8, 9 |
| TIMA_FAL1 | I | TIMA fault input 1 | 1, 11, 17, 18, 35, 41, 8 | A4, B1, D2, D3, D4, E7, G6 | 13, 14, 25, 7 | 1, 11, 17, 18, 36, 41 | 1, 11, 17, 18, 35, 41, 8 | 1, 13, 14, 24, 6, 9 | 12, 14, 15, 23, 4, 9 | 16, 24, 5, 8, 9 | 16, 4, 8 | 14, 2, 6 |
| TIMA_FAL2 | I | TIMA fault input 2 | 16, 2, 20, 24, 33, 45, 47 | A7, C4, C5, C6, D1, F5, G1 | 12, 16, 2, 22, 30, 32 | 16, 2, 20, 24, 33, 45, 47 | 16, 2, 20, 24, 33, 45, 47 | 12, 2, 22, 29, 31 | 2, 21, 28, 5 | 1, 14, 21 | 14, 2, 20, 5 | 12, 18, 20, 3 |
| TIMG8_IDX | I | TIMG8 quadrature encoder index pulse signal | 13, 2, 24, 30, 38, 48, 8 | A4, B2, C5, D5, F6, G1, G4 | 1, 2, 20, 9 | 13, 2, 24, 30, 38, 48 | 13, 2, 24, 30, 38, 48, 8 | 11, 19, 2, 32, 6 | 18, 3, 5, 9 | 1, 11, 23, 5 | 3, 5, 8 | 1, 3, 6 |
| TIMG14_C0 | IO | TIMG14 capture/compare 0 signal | 1, 11, 18, 27, 34, 36, 43, 45 | B1, B6, C6, D2, D4, D7, G2, G7 | 14, 24, 28, 30, 7 | 1, 11, 18, 27, 35, 43, 45 | 1, 11, 18, 27, 34, 36, 43, 45 | 1, 14, 16, 23, 27, 29, 9 | 12, 15, 22, 26, 28, 4 | 15, 19, 21, 24, 9 | 15, 18, 20, 4 | 13, 16, 18, 2 |
| TIMG14_C1 | IO | TIMG14 capture/compare 1 signal | 12, 19, 2, 28, 30, 35, 37, 44 | C1, C5, C7, E4, E5, G3, G4, G6 | 15, 18, 2, 20, 25, 26, 29, 8 | 12, 19, 2, 28, 30, 36, 37, 44 | 12, 19, 2, 28, 30, 35, 37, 44 | 10, 15, 17, 19, 2, 24, 28 | 13, 16, 18, 23, 27, 5 | 1, 10, 11, 16, 20 | 10, 11, 16, 19, 5 | 14, 17, 3, 9 |
| TIMG14_C2 | IO | TIMG14 capture/compare 2 signal | 24, 31, 42, 48 | D5, D6, F4, G1 | 1, 27 | 24, 31, 42, 48 | 24, 31, 42, 48 | 20, 32 | 19, 3 | 12, 23 | 12, 3 | 1, 10 |
| TIMG14_C3 | IO | TIMG14 capture/compare 3 signal | 28 | G3 | 18 | 28 | 28 | 17 | ||||
| TIMG1_C0 | IO | TIMG1 capture/compare 0 signal | 11, 13, 14, 20, 22, 29, 36, 39, 45 | B1, B2, B3, C6, D1, E6, F1, F3, G7 | 10, 16, 19, 30, 7, 9 | 11, 13, 14, 20, 22, 29, 39, 45 | 11, 13, 14, 20, 22, 29, 36, 39, 45 | 11, 18, 25, 29, 9 | 12, 17, 24, 28 | 17, 21 | 20 | 18 |
| TIMG1_C1 | IO | TIMG1 capture/compare 1 signal | 12, 15, 17, 21, 23, 37, 40, 46 | B7, C1, C2, D3, E1, E3, E5, F7 | 11, 13, 17, 26, 31, 8 | 12, 15, 17, 21, 23, 37, 40, 46 | 12, 15, 17, 21, 23, 37, 40, 46 | 10, 13, 26, 30 | 1, 13, 14, 25 | 18, 22, 8 | 1, 10, 17 | 15, 19, 8 |
| TIMG2_C0 | IO | TIMG2 capture/compare 0 signal | 17, 23, 25, 3, 32, 43, 46, 9 | A3, B5, B7, D3, D7, E2, E3, G5 | 13, 21, 28, 3, 31 | 17, 23, 25, 3, 32, 43, 46, 8 | 17, 23, 25, 3, 32, 43, 46, 9 | 13, 21, 27, 30, 7 | 1, 10, 14, 20, 26 | 13, 19, 22, 6, 8 | 1, 13, 18 | 11, 16, 19 |
| TIMG2_C1 | IO | TIMG2 capture/compare 1 signal | 10, 13, 15, 16, 18, 24, 25, 26, 27, 33, 38, 44, 47, 48, 8 | A2, A4, A7, B2, C2, C4, C7, D2, D5, E2, F2, F5, F6, G1, G2 | 1, 11, 12, 14, 22, 29, 32, 9 | 13, 15, 16, 18, 24, 25, 26, 27, 33, 38, 44, 47, 48, 9 | 10, 13, 15, 16, 18, 24, 25, 26, 27, 33, 38, 44, 47, 48, 8 | 11, 12, 14, 16, 22, 28, 31, 32, 6, 8 | 11, 15, 2, 21, 27, 3, 9 | 14, 20, 23, 5, 7, 9 | 14, 19, 2, 3, 8, 9 | 1, 12, 17, 20, 6, 7, 8 |
| TIMG8_C0 | IO | TIMG8 capture/compare 0 signal | 11, 13, 2, 20, 22, 25, 32, 39, 43, 46, 9 | A3, B1, B2, B7, C5, D1, D7, E2, E6, F1, G5 | 16, 2, 21, 28, 31, 7, 9 | 11, 13, 2, 20, 22, 25, 32, 39, 43, 46, 8 | 11, 13, 2, 20, 22, 25, 32, 39, 43, 46, 9 | 11, 2, 21, 25, 27, 30, 7, 9 | 1, 10, 12, 20, 24, 26, 5 | 1, 13, 17, 19, 22, 6 | 1, 13, 18, 5 | 11, 16, 19, 3 |
| TIMG8_C1 | IO | TIMG8 capture/compare 1 signal | 1, 10, 12, 18, 20, 21, 26, 28, 33, 38, 40, 41, 44, 47, 8 | A2, A4, A7, C1, C7, D1, D2, D4, E1, E7, F2, F5, F6, F7, G3 | 14, 16, 17, 18, 22, 29, 32, 8 | 1, 12, 18, 20, 21, 26, 28, 33, 38, 40, 41, 44, 47, 9 | 1, 10, 12, 18, 20, 21, 26, 28, 33, 38, 40, 41, 44, 47, 8 | 1, 10, 14, 17, 22, 26, 28, 31, 6, 8 | 11, 13, 15, 2, 21, 25, 27, 4, 9 | 14, 18, 20, 24, 5, 7, 9 | 10, 14, 17, 19, 2, 4, 8, 9 | 12, 15, 17, 2, 20, 6, 7 |