SLASFJ6A July 2025 – September 2025 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
| SIGNAL NAME |
PIN TYPE |
DESCRIPTION | PT (A) PIN | ZCM PIN | VFC PIN | PT (B) PIN | RGZ PIN | RHB PIN | DGS28 PIN | RGE PIN | DGS20 PIN | RUK PIN |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPI0_PICO | IO | SPI0 peripheral in controller out signal | 11, 13, 14, 17, 18, 24, 29, 33, 34, 35, 36, 44, 45 | B1, B2, B3, B6, C6, C7, D2, D3, F3, F5, G1, G6, G7 | 10, 13, 14, 19, 22, 23, 24, 25, 29, 30, 7, 9 | 11, 13, 14, 17, 18, 24, 29, 33, 34, 35, 36, 44, 45 | 11, 13, 14, 17, 18, 24, 29, 33, 34, 35, 36, 44, 45 | 11, 13, 14, 18, 22, 23, 24, 28, 29, 9 | 12, 14, 15, 17, 21, 22, 23, 27, 28 | 14, 15, 16, 20, 21, 8, 9 | 14, 15, 16, 19, 20 | 12, 13, 14, 17, 18 |
| SPI0_POCI | IO | SPI0 peripheral out controller in signal | 10, 13, 17, 18, 22, 23, 28, 31, 33, 34, 38, 40, 43, 45, 46, 47 | A2, A7, B2, B6, B7, C6, D2, D3, D7, E3, F1, F4, F5, F6, F7, G3 | 13, 14, 18, 22, 24, 28, 30, 31, 32, 9 | 13, 17, 18, 22, 23, 28, 31, 33, 35, 38, 40, 43, 45, 46, 47, 9 | 10, 13, 17, 18, 22, 23, 28, 31, 33, 34, 38, 40, 43, 45, 46, 47 | 11, 13, 14, 17, 20, 22, 23, 26, 27, 29, 30, 31, 8 | 1, 11, 14, 15, 19, 2, 21, 22, 25, 26, 28 | 12, 14, 15, 18, 19, 21, 22, 7, 8, 9 | 1, 12, 14, 15, 17, 18, 2, 20, 9 | 10, 12, 13, 15, 16, 18, 19, 20, 7 |
| SPI0_SCLK | IOD | SPI0 serial clock | 12, 15, 16, 19, 21, 22, 27, 32, 34, 37, 42, 45 | B6, C1, C2, C4, C6, D6, E1, E4, E5, F1, G2, G5 | 11, 12, 15, 17, 21, 24, 26, 27, 30, 8 | 12, 15, 16, 19, 21, 22, 27, 32, 35, 37, 42, 45 | 12, 15, 16, 19, 21, 22, 27, 32, 34, 37, 42, 45 | 10, 12, 15, 16, 21, 23, 29 | 13, 16, 20, 22, 28 | 10, 13, 15, 21 | 10, 11, 13, 15, 20 | 11, 13, 18, 8, 9 |
| SPI0_CS0 | IO | SPI0 chip-select 0 signal | 10, 15, 16, 19, 28, 33, 35, 36, 37, 8 | A2, A4, C2, C4, E4, E5, F5, G3, G6, G7 | 11, 12, 15, 18, 22, 25, 26 | 15, 16, 19, 28, 33, 36, 37, 9 | 10, 15, 16, 19, 28, 33, 35, 36, 37, 8 | 12, 15, 17, 22, 24, 6, 8 | 11, 16, 21, 23, 9 | 10, 14, 16, 5, 7 | 11, 14, 16, 8, 9 | 12, 14, 6, 7, 8, 9 |
| SPI0_CS1_MISO1 | IO | 1, 20, 27, 32, 42, 9 | A3, D1, D4, D6, G2, G5 | 16, 21, 27 | 1, 20, 27, 32, 42, 8 | 1, 20, 27, 32, 42, 9 | 1, 16, 21, 7 | 10, 20, 4 | 13, 24, 6 | 13, 4 | 11, 2 | |
| SPI0_CS2_MISO2 | IO | 13, 21, 29, 30, 40, 41, 44 | B2, C7, E1, E7, F3, F7, G4 | 17, 19, 20, 29, 9 | 13, 21, 29, 30, 40, 41, 44 | 13, 21, 29, 30, 40, 41, 44 | 11, 18, 19, 26, 28 | 17, 18, 25, 27 | 11, 18, 20 | 17, 19 | 15, 17 | |
| SPI0_CS3_CD_MISO3 | IO | 16, 2, 24, 28, 39, 42, 43, 47, 9 | A3, A7, C4, C5, D6, D7, E6, G1, G3 | 12, 18, 2, 27, 28, 32 | 16, 2, 24, 28, 39, 42, 43, 47, 8 | 16, 2, 24, 28, 39, 42, 43, 47, 9 | 12, 17, 2, 25, 27, 31, 7 | 10, 2, 24, 26, 5 | 1, 17, 19, 6 | 18, 2, 5 | 16, 20, 3 |