SLASFJ6A July 2025 – September 2025 MSPM0C1105 , MSPM0C1106
PRODUCTION DATA
| SIGNAL NAME |
PIN TYPE |
DESCRIPTION | PT (A) PIN | ZCM PIN | VFC PIN | PT (B) PIN | RGZ PIN | RHB PIN | DGS28 PIN | RGE PIN | DGS20 PIN | RUK PIN |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UART0_CTS | I | UART0 clear to send signal | 11, 17, 29, 34, 38, 43 | B1, B6, D3, D7, F3, F6 | 13, 19, 24, 28, 7 | 11, 17, 29, 35, 38, 43 | 11, 17, 29, 34, 38, 43 | 13, 18, 23, 27, 9 | 12, 14, 17, 22, 26 | 15, 19, 8 | 15, 18 | 13, 16 |
| UART0_RTS | O | UART0 ready to send signal | 12, 16, 30, 35, 37, 42, 44 | C1, C4, C7, D6, E5, G4, G6 | 12, 20, 23, 25, 26, 27, 29, 8 | 12, 16, 30, 34, 36, 37, 42, 44 | 12, 16, 30, 35, 37, 42, 44 | 10, 12, 19, 24, 28 | 13, 18, 23, 27 | 11, 16, 20 | 10, 16, 19 | 14, 17 |
| UART0_RX | IO | UART0 receive signal (RXD) | 19, 2, 21, 22, 23, 28, 32, 46, 48, 5 | B4, B7, C5, D5, E1, E3, E4, F1, G3, G5 | 1, 15, 17, 18, 2, 21, 31 | 19, 2, 21, 22, 23, 28, 32, 4, 46, 48 | 19, 2, 21, 22, 23, 28, 32, 46, 48, 5 | 15, 17, 2, 21, 30, 32 | 1, 16, 20, 3, 5 | 1, 10, 13, 22, 23 | 1, 11, 13, 3, 5 | 1, 11, 19, 3, 9 |
| UART0_TX | O | UART0 transmit signal (TXD) | 1, 18, 2, 20, 23, 24, 29, 3, 43, 45, 47 | A7, B5, C5, C6, D1, D2, D4, D7, E3, F3, G1 | 14, 16, 19, 2, 28, 3, 30, 32 | 1, 18, 2, 20, 23, 24, 29, 3, 43, 45, 47 | 1, 18, 2, 20, 23, 24, 29, 3, 43, 45, 47 | 1, 14, 18, 2, 27, 29, 31 | 15, 17, 2, 26, 28, 4, 5 | 1, 19, 21, 24, 9 | 18, 2, 20, 4, 5 | 16, 18, 2, 20, 3 |
| UART1_CTS | I | UART1 clear to send signal | 14, 22, 27, 39, 41, 46, 47 | A7, B3, B7, E6, E7, F1, G2 | 10, 31, 32 | 14, 22, 27, 39, 41, 46, 47 | 14, 22, 27, 39, 41, 46, 47 | 16, 25, 30, 31 | 1, 2, 24 | 17, 22 | 1, 2 | 19, 20 |
| UART1_RTS | O | UART1 ready to send signal | 15, 2, 23, 28, 33, 40, 48 | C2, C5, D5, E3, F5, F7, G3 | 1, 11, 18, 2, 22 | 15, 2, 23, 28, 33, 40, 48 | 15, 2, 23, 28, 33, 40, 48 | 17, 2, 22, 26, 32 | 21, 25, 3, 5 | 1, 14, 18, 23 | 14, 17, 3, 5 | 1, 12, 15, 3, 8 |
| UART1_RX | I | UART1 receive signal (RXD) | 10, 12, 14, 16, 17, 19, 21, 26, 33, 34, 35, 40, 44 | A2, B3, B6, C1, C4, C7, D3, E1, E4, F2, F5, F7, G6 | 10, 12, 13, 15, 17, 22, 24, 25, 29, 8 | 12, 14, 16, 17, 19, 21, 26, 33, 35, 36, 40, 44, 9 | 10, 12, 14, 16, 17, 19, 21, 26, 33, 34, 35, 40, 44 | 10, 12, 13, 15, 22, 23, 24, 26, 28, 8 | 11, 13, 14, 16, 21, 22, 23, 25, 27 | 10, 14, 15, 16, 18, 20, 7, 8 | 10, 11, 14, 15, 16, 17, 19, 9 | 12, 13, 14, 15, 17, 7, 9 |
| UART1_TX | O | UART1 transmit signal (TXD) | 11, 13, 15, 16, 20, 25, 32, 35, 9 | A3, B1, B2, C2, C4, D1, E2, G5, G6 | 11, 12, 16, 21, 25, 7, 9 | 11, 13, 15, 16, 20, 25, 32, 36, 8 | 11, 13, 15, 16, 20, 25, 32, 35, 9 | 11, 12, 21, 24, 7, 9 | 10, 12, 20, 23 | 13, 16, 6 | 13, 16 | 11, 14, 8 |
| UART2_CTS | I | UART2 clear to send signal | 14, 20, 27, 31, 38, 39, 45, 9 | A3, B3, C6, D1, E6, F4, F6, G2 | 10, 16, 30 | 14, 20, 27, 31, 38, 39, 45, 8 | 14, 20, 27, 31, 38, 39, 45, 9 | 16, 20, 25, 29, 7 | 10, 19, 24, 28 | 12, 17, 21, 6 | 12, 20 | 10, 18 |
| UART2_RTS | O | UART2 ready to send signal | 10, 15, 21, 30, 41, 42, 46 | A2, B7, C2, D6, E1, E7, G4 | 11, 17, 20, 27, 31 | 15, 21, 30, 41, 42, 46, 9 | 10, 15, 21, 30, 41, 42, 46 | 19, 30, 8 | 1, 11, 18 | 11, 22, 7 | 1, 9 | 19, 7, 8 |
| UART2_RX | I | UART2 receive signal (RXD) | 15, 26, 29, 37, 38, 39, 40, 44 | C2, C7, E5, E6, F2, F3, F6, F7 | 11, 19, 26, 29 | 15, 26, 29, 37, 38, 39, 40, 44 | 15, 26, 29, 37, 38, 39, 40, 44 | 18, 25, 26, 28 | 17, 24, 25, 27 | 17, 18, 20 | 17, 19 | 15, 17, 8 |
| UART2_TX | O | UART2 transmit signal (TXD) | 14, 25, 28, 36, 39, 40, 43 | B3, D7, E2, E6, F7, G3, G7 | 10, 18, 28 | 14, 25, 28, 39, 40, 43 | 14, 25, 28, 36, 39, 40, 43 | 17, 25, 26, 27 | 24, 25, 26 | 17, 18, 19 | 17, 18 | 15, 16 |