SLAU144K December 2004 – August 2022 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253 , MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2132-EP , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2252-Q1 , MSP430F2254 , MSP430F2272 , MSP430F2272-Q1 , MSP430F2274 , MSP430F2274-EP , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2201-Q1 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2231 , MSP430G2231-Q1 , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2444 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2544 , MSP430G2553 , MSP430G2744 , MSP430G2755 , MSP430G2855 , MSP430G2955 , MSP430TCH5E
| RRC[.W] | Rotate right through carry destination word | ||
| RRC.B | Rotate right through carry destination byte | ||
| Syntax |
RRC dst
or
RRC.W dst | ||
RRC.B dst | |||
| Operation | C → MSB → MSB–1 → ... LSB+1 → LSB → C | ||
| Description | The destination operand is shifted right by one bit position as shown in Figure 4-40. The carry bit C is shifted into the MSB and the LSB is shifted into the carry bit C. | ||
| Status Bits | N: | Set if result is negative (MSB = 1), reset otherwise (MSB = 0) | |
| Z: | Set if result is zero, reset otherwise | ||
| C: | Loaded from the LSB | ||
| V: | Reset | ||
| Mode Bits | OSCOFF, CPUOFF, and GIE are not affected. | ||
| Example | RAM word EDE is shifted right one bit position. The MSB is loaded with 1. | ||
SETC ; Prepare carry for MSB
RRC EDE ; EDE = EDE >> 1 + 8000h
Figure 4-40 Rotate Right Through Carry RRC.B and RRC.W