SLAU144K December 2004 – August 2022 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253 , MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2132-EP , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2252-Q1 , MSP430F2254 , MSP430F2272 , MSP430F2272-Q1 , MSP430F2274 , MSP430F2274-EP , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2201-Q1 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2231 , MSP430G2231-Q1 , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2444 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2544 , MSP430G2553 , MSP430G2744 , MSP430G2755 , MSP430G2855 , MSP430G2955 , MSP430TCH5E
| BICX.A | Clear bits set in source address-word in destination address-word | ||
| BICX.[W] | Clear bits set in source word in destination word | ||
| BICX.B | Clear bits set in source byte in destination byte | ||
| Syntax |
BICX.A src,dst | ||
BICX src,dst
or
BICX.W src,dst | |||
BICX.B src,dst | |||
| Operation | (.not. src) .and. dst → dst | ||
| Description | The inverted source operand and the destination operand are logically ANDed. The result is placed into the destination. The source operand is not affected. Both operands may be located in the full address space. | ||
| Status Bits | N: | Not affected | |
| Z: | Not affected | ||
| C: | Not affected | ||
| V: | Not affected | ||
| Mode Bits | OSCOFF, CPUOFF, and GIE are not affected. | ||
| Example | The bits 19:15 of R5 (20-bit data) are cleared. | ||
BICX.A #0F8000h,R5 ; Clear R5.19:15 bits| Example | A table word pointed to by R5 (20-bit address) is used to clear bits in R7. R7.19:16 = 0. | ||
BICX.W @R5,R7 ; Clear bits in R7| Example | A table byte pointed to by R5 (20-bit address) is used to clear bits in output Port1. | ||
BICX.B @R5,&P1OUT ; Clear I/O port P1 bits