SLAU858B December 2023 – June 2025
The EVM board provides access to the digital AFE881H1 pins through headers J6 and J12. Table 2-1 lists the J6 pin definitions and Table 2-2 lists the J12 pin definitions.
| Pin Number | Signal | Description |
|---|---|---|
| 1 | SCLK | AFE881H1 SPI serial clock input |
| 3 | PICO | AFE881H1 SDI (serial data input) |
| 5 | POCI | AFE881H1 SDO (serial data output) |
| 7 | CS | AFE881H1 chip select input |
| 9 | TXD | AFE881H1 UART output |
| 11 | RXD | AFE881H1 UART input |
| 13 | RTS | AFE881H1 HART request to send |
| 2, 4, 6, 8, 10, 12, 14 | GND | Ground |
| Pin Number | Signal | Description |
|---|---|---|
| 1 | CD | AFE881H1 HART carrier detect |
| 3 | RESET | AFE881H1 device reset |
| 5 | ALARM | AFE881H1 alarm signal |
| 2, 4, 6 | GND | Ground |