SLAU858B December 2023 – June 2025
The AFE881H1EVM provides electrical connections to the device supply pins. Table 2-3 shows the connections.
Table 2-3 summarizes all of the EVM jumper functionality.
| Terminal | Name | Function |
|---|---|---|
| J15 | PVDD | Optional external PVDD power supply (disconnect J21 when using external supply) |
| J16 | GND | Ground connection |
| J17 | IOVDD | Optional external IOVDD power supply (disconnect J20 when using external supply) |
| J18 | VDD | Optional external VDD power supply (disconnect J21 or move the shunt to Float when using an external supply) |
The jumper settings on the AFE881H1EVM are crucial to the proper operation of the EVM. Table 2-4 provides the details of the configurable jumper settings on the EVM. Figure 2-2 defines the AFE881H1EVM show the default jumper connections on the board.
| Header | Name | Function |
|---|---|---|
| J2 | HART_IN |
Short 1-2 – HART receiver input set to internal filter (default) Short 2-3 – HART receiver input set to external filter |
| J3 | REF_EN |
Short 1-2 – REF_EN connected to ground, disable internal reference Open – REF_EN connected to IOVDD through pullup resistor, enable internal reference (default) |
| J4 | RX_INF |
Short 1-2 – RX_IN connected to 680pF for internal filter (default) Short 2-3 – RX_INF set to external filter |
| J9 | POL_SEL |
Short 1-2 – POL_SEL set alarm voltage high (default) Short 2-3 – POL_SEL set alarm voltage low |
| J19 | DISABLE |
Short 1-2 – FTDI SPI level shifter disabled Open 1-2 – FTDI SPI level shifter enabled (default) Short 3-4 – FTDI UART level shifter disabled Open 3-4 – FTDI UART level shifter enabled (default) Short 5-6 – FTDI RESET level shifter disabled Open 5-6 – FTDI RESET level shifter enabled (default) |
| J20 | IOVDD |
Short 1-2 – IOVDD supplied through 3.3V USB power Short 2-3 – IOVDD supplied through 1.8V USB power (default) Open – IOVDD supplied through J17 |
| J21 | PVDD_VDD |
Short 1-3 – PVDD supplied through 1.8V USB power Short 2-4 – VDD supplied through 1.8V USB power (only if PVDD = 1.8V) Short 3-4 – PVDD and VDD shorted for single external 1.8V connection to either J15 or J18 Short 3-5 – PVDD supplied through 3.3V USB power (default) Short 4-6 – VDD supplied internally from AFE881H1(default) Open – PVDD and VDD supplied externally through J15 and J18 |