SLAU957 June   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Interfaces
  9. 3Software
    1. 3.1 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 HSDC Pro Overview
      2. 3.2.2 Latte Overview
        1. 3.2.2.1 Latte Shortcuts
  10. 4Implementation Results
    1. 4.1 Evaluation Setup TRF-LSC-AFE7950EVM Automatic Configuration
      1. 4.1.1 Recommended Test Environment
      2. 4.1.2 Required Hardware
      3. 4.1.3 Steps to Start Automatic Configuration
      4. 4.1.4 TXDAC Evaluation
      5. 4.1.5 RXADC and FBADC Evaluation
      6. 4.1.6 TRF-LSC-AFE7950EVM Manual Configuration
        1. 4.1.6.1 TSW14J5x DAC Pattern Setup
        2. 4.1.6.2 Connect Latte to Board
        3. 4.1.6.3 Compile Libraries
        4. 4.1.6.4 Program TRF-LSC-AFE7950EVM
        5. 4.1.6.5 Modify Configuration
      7. 4.1.7 Setup the TSW14J5x With the HSDC PRO
        1. 4.1.7.1 DAC Pattern Setup and Send
        2. 4.1.7.2 DAC Synchronization Check
        3. 4.1.7.3 ADC Data Capture
        4. 4.1.7.4 ADC Synchronization Check
    2. 4.2 Status Check and Troubleshooting Guidelines
      1. 4.2.1 EVM Status Indicators
      2. 4.2.2 TSW14J56 EVM
    3. 4.3 Performance Data and Results
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks

Recommended Test Environment

The recommended test environment for the TRF-LSC-AFE7950EVM is as follows:

  • Power supply at 5.5V, 5A maximum for the TRF-LSC-AFE7950EVM
  • Power supply at 5.5V, 4A maximum for the TSW14J56EVM
  • Power supply at 12V, 3A maximum for the TSW14J57EVM (optional evaluation). See the AFE79XX-HSC-DESIGN folder
  • A PC that supports USB 3.0 for fast file transfer from ADC capture and DAC pattern loading
  • High-quality RF signal generator that supports RF frequency of interest for evaluation. The example setup uses Keysight PSG series of signal generator.
  • High-quality RF spectrum analyzer that supports RF frequency of interest for evaluation. The example set-up uses Rohde and Schwarz FSQ-26 series of spectrum analyzer.