SLAU957 June   2025 TRF1108 , TRF1208

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Interfaces
  9. 3Software
    1. 3.1 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 HSDC Pro Overview
      2. 3.2.2 Latte Overview
        1. 3.2.2.1 Latte Shortcuts
  10. 4Implementation Results
    1. 4.1 Evaluation Setup TRF-LSC-AFE7950EVM Automatic Configuration
      1. 4.1.1 Recommended Test Environment
      2. 4.1.2 Required Hardware
      3. 4.1.3 Steps to Start Automatic Configuration
      4. 4.1.4 TXDAC Evaluation
      5. 4.1.5 RXADC and FBADC Evaluation
      6. 4.1.6 TRF-LSC-AFE7950EVM Manual Configuration
        1. 4.1.6.1 TSW14J5x DAC Pattern Setup
        2. 4.1.6.2 Connect Latte to Board
        3. 4.1.6.3 Compile Libraries
        4. 4.1.6.4 Program TRF-LSC-AFE7950EVM
        5. 4.1.6.5 Modify Configuration
      7. 4.1.7 Setup the TSW14J5x With the HSDC PRO
        1. 4.1.7.1 DAC Pattern Setup and Send
        2. 4.1.7.2 DAC Synchronization Check
        3. 4.1.7.3 ADC Data Capture
        4. 4.1.7.4 ADC Synchronization Check
    2. 4.2 Status Check and Troubleshooting Guidelines
      1. 4.2.1 EVM Status Indicators
      2. 4.2.2 TSW14J56 EVM
    3. 4.3 Performance Data and Results
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks

Evaluation Module Overview

The TRF-LSC-AFE7950EVM includes a clocking and power solution, and runs on a single 5.5V supply. TRF-LSC-AFE7950EVM Board shows that the RF inputs and outputs using SMA connectors are on the top side of the EVM. Use a 10MHz reference clock through the SMA J15 (LMK_CLKIN) connector to lock the onboard voltage-controlled crystal oscillator (VCXO) with the LMK04828. Typically, lab equipment has a 10MHz oscillator output to synchronize multiple lab systems. The onboard LMK04828 accepts the 10MHz clock from the external lab equipment to maintain synchronization and coherency of the data capture and generation to the TRF-LSC-AFE7950EVM.

TRF-LSC-AFE7950EVM TRF-LSC-AFE7950EVM Top ViewFigure 1-1 TRF-LSC-AFE7950EVM Top View

To feed an external reference clock to lock the PLLs in the AFE79xx, use SMA J13 (REF_CLK_HIGH) or SMA J14 (REF_CLK_LOW). The USB connector and the 5.5V connector are on the right side of the board.

Figure 1-2 shows the bottom view of the TRF-LSC-AFE7950EVM.

TRF-LSC-AFE7950EVM TRF-LSC-AFE7950EVM Bottom ViewFigure 1-2 TRF-LSC-AFE7950EVM Bottom View

The capture card used with the TRF-LSC-AFE7950EVM is typically the TSW14J56EVM or TSW14J57EVM. The TSW14J56EVM supports a SerDes speed up to 12.5Gbps and the TSW14J57EVM supports up to 15Gbps. The choice between the TSW14J56EVM or TSW14J57EVM depends on the AFE79xx JESD204 configuration and the associated SerDes rate.