SLAU957 June   2025 TRF1108 , TRF1208

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Interfaces
  9. 3Software
    1. 3.1 Software Installation
    2. 3.2 Software Description
      1. 3.2.1 HSDC Pro Overview
      2. 3.2.2 Latte Overview
        1. 3.2.2.1 Latte Shortcuts
  10. 4Implementation Results
    1. 4.1 Evaluation Setup TRF-LSC-AFE7950EVM Automatic Configuration
      1. 4.1.1 Recommended Test Environment
      2. 4.1.2 Required Hardware
      3. 4.1.3 Steps to Start Automatic Configuration
      4. 4.1.4 TXDAC Evaluation
      5. 4.1.5 RXADC and FBADC Evaluation
      6. 4.1.6 TRF-LSC-AFE7950EVM Manual Configuration
        1. 4.1.6.1 TSW14J5x DAC Pattern Setup
        2. 4.1.6.2 Connect Latte to Board
        3. 4.1.6.3 Compile Libraries
        4. 4.1.6.4 Program TRF-LSC-AFE7950EVM
        5. 4.1.6.5 Modify Configuration
      7. 4.1.7 Setup the TSW14J5x With the HSDC PRO
        1. 4.1.7.1 DAC Pattern Setup and Send
        2. 4.1.7.2 DAC Synchronization Check
        3. 4.1.7.3 ADC Data Capture
        4. 4.1.7.4 ADC Synchronization Check
    2. 4.2 Status Check and Troubleshooting Guidelines
      1. 4.2.1 EVM Status Indicators
      2. 4.2.2 TSW14J56 EVM
    3. 4.3 Performance Data and Results
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks

Required Hardware

The required hardware for the TRF-LSC-AFE7950EVM is:

  • TSW14J56 EVM (optional: TSW14J57EVM)
  • TRF-LSC-AFE7950EVM
  • USB 3.0 cable
  • USB 2.0 Mini-B cable
  • Two power-supply cables

Two bench power supplies are required to power the TRF-LSC-AFE7950EVM and TSW14J5xEVM. A personal computer (PC) is required to program the EVM and capture card. See also Section 4.1.1. All lab-equipment requirements (such as signal source, signal analyzer, and so forth) are left to user discretion.

Note: Typically, the bench power supply with a rating of 5.5V is used to power the TRF-LSC-AFE7950EVM. The nominal EVM power supply voltage is 5V. The additional 0.5V overhead is added to compensate for the power cable loss because the TRF-LSC-AFE7950EVM and TSW14J56/TSW14J57 are configured to full operating mode to accommodate the voltage drop associated with power cable loss.