SLAZ709A October 2017 – June 2025 MSP432E401Y , MSP432E411Y
Device sends SE0 in response to a USB bus reset
The USB Device sends an Single Ended Zero (SE0) bus state (USB0DP and USB0DM driven low) in response to a USB bus reset from the Host. Per USB specification, the Device should not drive these pins in the event of a USB bus reset. This does not affect USB certification.
None.