SLAZ709A October 2017 – June 2025 MSP432E401Y , MSP432E411Y
Generator load with global sync may lead to erroneous pulse width
There is a condition where the generator timer may still count with the old value, but the new comparator value gets loaded causing an erroneous high pulse width.
The application must use the interrupt status to write the value of the new load and comparator values. When using the down count mode, clear the raw interrupt status bit for the respective comparator down count match interrupt status bit, wait for it to be set again and then update the new value for the load and comparator match.