SLDS216B December 2017 – February 2025 PGA302
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ITEMP SUPPLY FOR TEMPERATURE SENSOR(1) | ||||||
| ITEMP | Current supply to temperature sensor | Control bit = 0b000 | 45 | 50 | 55 | µA |
| Control bit = 0b001 | 90 | 100 | 110 | |||
| Control bit = 0b010 | 180 | 200 | 220 | |||
| Control bit = 0b011 | 850 | 1000 | 1150 | |||
| Control bit = 0b1xx | OFF | |||||
| TMISMATCH | Mismatch between ITEMP temperature variation and ADC reference temperature variation | Procedure to calculate drift mismatch:
| –250 | +250 | ppm/°C | |
| ZOUT | Output Impedance | Ensured by design | 15 | MΩ | ||
| CTEMP | Capacitive load | 100 | nF | |||