SLDS216B December 2017 – February 2025 PGA302
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TGAIN_UV | TGAIN_OV | PGAIN_UV | PGAIN_OV | Reserved | VINT_OV | VINP_UV | VINP_OV |
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 0 | VINP_OV | R/W | 0x00 | Read: 1: Indicates overvoltage at input pins of P Gain 0: Indicates no overvoltage at input pins of P Gain Write: 1: Clears VINP_OV bit 0: No Action |
| 1 | VINP_UV | R/W | 0x00 | Read: 1: Indicates undervoltage at input pins of P Gain 0: Indicates no undervoltage at input pins of P Gain Write: 1: Clears VINP_UV bit 0: No Action |
| 2 | VINT_OV | R/W | 0x00 | Read: 1: Indicates overvoltage at input pins of T Gain 0: Indicates no overvoltage at input pins of T Gain Write: 1: Clears VINT_OV bit 0: No Action |
| 3 | Reserved | R/W | 0x00 | |
| 4 | PGAIN_OV | R/W | 0x00 | Read: 1: Indicates overvoltage at output of P Gain 0: Indicates no overvoltage at output of P Gain Write: 1: Clears PGAIN_OV bit 0: No Action |
| 5 | PGAIN_UV | R/W | 0x00 | Read: 1: Indicates undervoltage at output of P Gain 0: Indicates no undervoltage at output of P Gain Write: 1: Clears PGAIN_UV bit 0: No Action |
| 6 | TGAIN_OV | R/W | 0x00 | Read: 1: Indicates overvoltage at output of T Gain 0: Indicates no overvoltage at output of T Gain Write: 1: Clears TGAIN_OV bit 0: No Action |
| 7 | TGAIN_UV | R/W | 0x00 | Read: 1: Indicates ubdervoltage at output of T Gain 0: Indicates no undervoltage at output of T Gain Write: 1: Clears TGAIN_UV bit 0: No Action |