SLDS216B December 2017 – February 2025 PGA302
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| M2 [7:0] | |||||||
| RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| M2 [15:8] | |||||||
| RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 0:15 | M2 | R/W | 0x00 | M2 Linearization Coefficient (2's complement value) |