SLDS216B December 2017 – February 2025 PGA302
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Reference voltage (including reference buffer) | 2.5 | V | ||||
| Reference initial error | –0.5% | 0.5% | ||||
| Reference voltage TC | –250 | 250 | ppm/°C | |||
| PSRR | VDD Ripple Conditions:
| –35 | dB | |||