SLDS216B December 2017 – February 2025 PGA302
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Internal temperature sensor range | –40 | 150 | °C | |||
| Gain (1) | 16-bit ADC | 20 | LSB/°C | |||
| Offset | 5700 | LSB | ||||
| Total error after calibration using typical gain and offset values(2) | ±6 | °C | ||||