SLDS216B December 2017 – February 2025 PGA302
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range (VDD) | 4.5 V to 5.5 V |
| Input voltage recommended | 5 V |
| Bridge excitation voltage | 2.5 V |
| Input mode | Differential |
| VINPP and VINPN voltage range | 0.2 V to 4.2 V |
| VINPP and VINPN voltage range | 5 kΩ |