SLLA383A February 2018 – August 2022 SN65HVDA100-Q1 , SN65HVDA195-Q1 , TLIN1022-Q1 , TLIN1029-Q1 , TLIN2022-Q1 , TLIN2029-Q1 , TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
All LIN transceivers have pins specific to waking the device from Sleep mode (if they have sleep mode), and these can be used instead of the LIN bus wakeup request. The WAKE pin on LIN transceivers is typically a high-voltage pin, and responds to either a negative transition (high-to-low voltage level), positive transition (low-to-high voltage level), or both.
The EN pin is an IO level pin and can also be used to transition in and out of Sleep mode, though the transition polarity matters. A negative transition places the device into Sleep mode, while a positive transition puts the device back into Normal mode.