SLLA383A February   2018  – August 2022 SN65HVDA100-Q1 , SN65HVDA195-Q1 , TLIN1022-Q1 , TLIN1029-Q1 , TLIN2022-Q1 , TLIN2029-Q1 , TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 LIN Specification Progression
    2. 1.2 Workflow Concept
  4. 2Network Architecture
    1. 2.1 General Layout of the LIN Bus
    2. 2.2 Serial Communication Principles
    3. 2.3 Commander-Responder Principle
    4. 2.4 Message Frame Format
  5. 3Physical Layer Requirements
    1. 3.1 Bus Signaling Fundamentals
    2. 3.2 Pullup Values
    3. 3.3 Threshold Values
    4. 3.4 Bit-Rate Tolerance and Timing Requirements
    5. 3.5 Synchronization and Bit Sampling
    6. 3.6 Duty Cycle
  6. 4Filtering, Distance Limitations, Nodes on Bus
    1. 4.1 EMI and Signal Conditioning
    2. 4.2 ESD and Transients
    3. 4.3 Distance and Node Limitations
  7. 5LIN Transceiver Special Functions
    1. 5.1 Low-Power Modes
      1. 5.1.1 Sleep Mode
      2. 5.1.2 Standby Mode
    2. 5.2 Wakeup
      1. 5.2.1 Pin Wakeup
      2. 5.2.2 LIN Wakeup
      3. 5.2.3 Dominant Timeout
  8. 6Advantages and Disadvantages
  9. 7Conclusion
  10. 8Revision History

Threshold Values

The sender and receiver have different levels that meet these recessive and dominant voltage level requirements. For dominant pulses (low), the sender must drive the voltage level down to 20% of the battery voltage level, while the receiver will interpret a dominant bit when the voltage level reaches 40% on their end. For recessive pulses (high), the sender must drive the voltage to 80% of the battery voltage, while the receiver interprets a recessive bit when the voltage level reaches 60% on the bus. The difference in levels between the receiver and sender is due to differences in the external supply voltage and the actual LIN bus voltage. Drops in voltage that may happen in the cabling, ground shifts, or just changes caused by filtering components along the bus are the main causes for the deviation of the external supply versus the bus level.

GUID-778BD831-AA21-454D-8B8C-608533E3C257-low.gifFigure 3-2 Bus Signal Thresholds for Senders
GUID-64F6B530-6169-46CB-9F80-509C189B114C-low.gifFigure 3-3 Bus Signal Thresholds for Receivers