SLLSF09F December 2017 – August 2026 ISO1042
PRODUCTION DATA
The VCC1 supply for the isolated digital input and output side of the device can be supplied by 1.8V, 2.5V, 3.3V, and 5V supplies and therefore the digital inputs and outputs are 1.8V, 2.5V, 3.3V, and 5V compatible.
The TXD pin is very weakly internally pulled up to VCC1. An external pullup resistor must be used to make sure that the TXD pin is biased to recessive (high) level to avoid issues on the bus if the microprocessor does not control the pin and the TXD pin floats. The TXD pullup strength and CAN bit timing require special consideration when the device is used with an open-drain TXD output on the CAN controller of the microprocessor. An adequate external pullup resistor must be used to make sure that the TXD output of the microprocessor maintains adequate bit timing input to the input on the transceiver.