SLLSF09F December 2017 – August 2026 ISO1042
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY CHARACTERISTICS | ||||||
| ICC1 | Supply current Side 1 | VCC1 =1.71V to 1.89V, TXD = 0V, bus dominant | 2.3 | 3.5 | mA | |
| VCC1 = 2.25V to 5.5V, TXD = 0V, bus dominant | 2.4 | 3.5 | mA | |||
| VCC1 = 1.71V to 1.89V, TXD = VCC1, bus recessive | 1.2 | 2.1 | mA | |||
| VCC1 = 2.25V to 5.5V, TXD = VCC1, bus recessive | 1.3 | 2.1 | mA | |||
| ICC2 | Supply current Side 2 | TXD = 0V, bus dominant, RL = 60Ω | 43 | 73.4 | mA | |
| TXD = VCC1, bus recessive, RL = 60Ω | 2.8 | 4.1 | mA | |||
| UVVCC1 | Rising undervoltage detection, Side 1 | 1.7 | V | |||
| UVVCC1 | Falling undervoltage detection, Side 1 | 1.0 | V | |||
| VHYS(UVCC1) | Hysteresis voltage on VCC1 undervoltage lock-out | 75 | 125 | mV | ||
| UVVCC2 | Rising undervoltage detection, side 2 | 4.2 | 4.45 | V | ||
| UVVCC2 | Falling undervoltage detection, side 2 | 3.8 | 4.0 | 4.25 | V | |
| VHYS(UVCC2) | Hysteresis voltage on VCC2 undervoltage lock-out | 200 | mV | |||
| TXD TERMINAL | ||||||
| VIH | High level input voltage | 0.7 × VCC1 | V | |||
| VIL | Low level input voltage | 0.3 × VCC1 | V | |||
| IIH | High level input leakage current | TXD = VCC1 | 1 | µA | ||
| IIL | Low level input leakage current | TXD = 0V | -20 | µA | ||
| CI | Input capacitance | VIN = 0.4x sin(2 × π × 1E+6x t) + 2.5V, VCC1 = 5V | 3 | pF | ||
| RXD TERMINAL | ||||||
| VOH - VCC1 | High level output voltage | See Figure 6-4, IO = -4mA for 4.5V ≤ VCC1 ≤ 5.5V | -0.4 | -0.2 | V | |
| See Figure 6-4, IO = -2mA for 3.0V ≤ VCC1 ≤ 3.6V | -0.2 | -0.07 | V | |||
| See Figure 6-4, IO = -1mA for 2.25V ≤ VCC1 ≤ 2.75V | -0.1 | -0.04 | V | |||
| See Figure 6-4, IO = -1mA for 1.71V ≤ VCC1 ≤ 1.89V | -0.1 | -0.045 | V | |||
| VOL | Low level output voltage | See Figure 6-4, IO = 4mA for 4.5V ≤ VCC1 ≤ 5.5V | 0.2 | 0.4 | V | |
| See Figure 6-4, IO = 2mA for 3.0V ≤ VCC1 ≤ 3.6V | 0.07 | 0.2 | V | |||
| See Figure 6-4, IO = 1mA for 2.25V ≤ VCC1 ≤ 2.75V | 0.035 | 0.1 | V | |||
| See Figure 6-4, IO = 1mA for 1.71V ≤ VCC1 ≤ 1.89V | 0.04 | 0.1 | V | |||
| DRIVER ELECTRICAL CHARACTERISTICS | ||||||
| VO(DOM) | Bus output voltage(Dominant), CANH | See Figure 6-1 and Figure 6-2, TXD = 0V, 50Ω ≤ RL ≤ 65Ω, CL = open | 2.75 | 4.5 | V | |
| Bus output voltage(Dominant), CANL | See Figure 6-1 and Figure 6-2, TXD = 0V, 50Ω ≤ RL ≤ 65Ω, CL = open | 0.5 | 2.25 | V | ||
| VO(REC) | Bus output voltage(recessive), CANH and CANL | See Figure 6-1 and Figure 6-2, TXD = VCC1, RL = open | 2.0 | 0.5 × VCC2 | 3.0 | V |
| VOD(DOM) | Differential output voltage, CANH-CANL (dominant) | See Figure 6-1 and Figure 6-2, TXD = 0V, 45Ω ≤ RL ≤ 50Ω, CL = open | 1.4 | 3.0 | V | |
| Differential output voltage, CANH-CANL (dominant) | See Figure 6-1 and Figure 6-2, TXD = 0V, 50Ω ≤ RL ≤ 65Ω, CL = open | 1.5 | 3.0 | V | ||
| Differential output voltage, CANH-CANL (dominant) | See Figure 6-1 and Figure 6-2, TXD = 0V, RL = 2240Ω, CL = open | 1.5 | 5.0 | V | ||
| VOD(REC) | Differential output voltage, CANH-CANL (recessive) | See Figure 6-1 and Figure 6-2, TXD = VCC1, RL = 60Ω, CL = open | -120.0 | 12.0 | mV | |
| Differential output voltage, CANH-CANL (recessive) | See Figure 6-1 and Figure 6-2, TXD = VCC1, RL = open, CL = open | -50.0 | 50.0 | mV | ||
| VSYM_DC | DC Output symmetry (VCC2 - VO(CANH) - VO(CANL)) | See Figure 6-1 and Figure 6-2, RL = 60Ω, CL = open, TXD = VCC1 or 0V | -400.0 | 400.0 | mV | |
| ISO(SS_DOM) | Short circuit current steady state output current, dominant | See Figure 6-9, VCANH = -5V to 40V, CANL = open, TXD = 0V | -100.0 | mA | ||
| See Figure 6-9, VCANL = -5V to 40V, CANH = open, TXD = 0V | 100.0 | mA | ||||
| ISO(SS_REC) | Short circuit current steady state output current, recessive | See Figure 6-9, -27V ≤ VBUS ≤ 32V, VBUS = CANH = CANL, TXD = VCC1 | -5.0 | 5.0 | mA | |
| RECEIVER ELECTRICAL CHARACTERISTICS | ||||||
| VIT | Differential input threshold voltage | See Figure 6-4 and Table 6-1, |VCM| ≤ 20V | 500.0 | 900.0 | mV | |
| Differential input threshold voltage | See Figure 6-4 and Table 6-1, 20V ≤ |VCM| ≤ 30V | 400.0 | 1000.0 | |||
| VHYS | Hysteresis voltage for differential input threshold | See Figure 6-4 and Table 6-1 | 120 | |||
| VCM | Input common mode range | See Figure 6-4 and Table 6-1 | -30.0 | 30.0 | V | |
| IOFF(LKG) | Power-off bus input leakage current | CANH = CANL = 5V, VCC2 to GND via 0Ω and 47kΩ resistor | 4.8 | µA | ||
| CI | Input capacitance to ground (CANH or CANL) | TXD = VCC1 | 24.0 | 30 | pF | |
| CID | Differential input capacitance (CANH-CANL) | TXD = VCC1 | 12.0 | 15 | pF | |
| RID | Differential input resistance | TXD = VCC1; -30V ≤ VCM ≤ +30V | 30.0 | 80.0 | kΩ | |
| RIN | Input resistance (CANH or CANL) | TXD = VCC1; -30V ≤ VCM ≤ +30V | 15.0 | 40.0 | kΩ | |
| RIN(M) | Input resistance matching: (1 - RIN(CANH)/RIN(CANL)) x 100% | VCANH = VCANL = 5V | -2.0 | 2.0 | % | |
| THERMAL SHUTDOWN | ||||||
| TTSD | Thermal shutdown temperature | 170 | °C | |||
| TTSD_HYST | Thermal shutdown hysteresis | 5 | °C | |||