SLLSF09F December   2017  – August 2026 ISO1042

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Transient Immunity
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Information
    6. 5.6  Power Ratings
    7. 5.7  Insulation Specifications
    8. 5.8  Safety-Related Certifications
    9. 5.9  Safety Limiting Values
    10. 5.10 Electrical Characteristics - DC Specification
    11. 5.11 Switching Characteristics
    12. 5.12 Insulation Characteristics Curves
    13. 5.13 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Test Circuits
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 CAN Bus States
      2. 7.3.2 Digital Inputs and Outputs: TXD (Input) and RXD (Output)
      3. 7.3.3 Protection Features
        1. 7.3.3.1 TXD Dominant Timeout (DTO)
        2. 7.3.3.2 Thermal Shutdown (TSD)
        3. 7.3.3.3 Undervoltage Lockout and Default State
        4. 7.3.3.4 Floating Pins
        5. 7.3.3.5 Unpowered Device
        6. 7.3.3.6 CAN Bus Short Circuit Current Limiting
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Bus Loading, Length and Number of Nodes
        2. 8.2.2.2 CAN Termination
      3. 8.2.3 Application Curve
        1. 8.2.3.1 Insulation Lifetime
    3. 8.3 DeviceNet Application
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
        1. 8.5.1.1 PCB Material
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The ISO1042 device is a galvanically-isolated controller area network (CAN) transceiver that meets the specifications of the ISO11898-2 (2016) standard. The ISO1042 device offers ±70V DC bus fault protection and ±30V common-mode voltage range. The device supports up to 5Mbps data rate in CAN FD mode allowing much faster transfer of payload compared to classic CAN. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of 5000VRMS and a working voltage of 1060VRMS. Electromagnetic compatibility has been significantly enhanced to enable system-level ESD, EFT, surge, and emissions compliance. Used in conjunction with isolated power supplies, the device protects against high voltage, and prevents noise currents from the bus from entering the local ground. The ISO1042 device is available for both basic and reinforced isolation (see Reinforced and Basic Isolation Options). The ISO1042 device supports a wide ambient temperature range of –40°C to +125°C. The device is available in the SOIC-16 (DW) package and a smaller SOIC-8 (DWV) package.

Device Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2) BODY SIZE (NOM)
ISO1042 DWV (SOIC, 8) 5.85mm × 11.50mm 5.85mm × 7.50mm
DW (SOIC, 16) 10.30mm × 10.30mm 10.30mm × 7.50mm
The package size (length × width) is a nominal value and includes pins, where applicable.
Reinforced and Basic Isolation Options
FEATUREISO1042xISO1042Bx
Protection LevelReinforcedBasic
Surge Test Voltage10000VPK6000VPK
Isolation Rating5000VRMS5000VRMS
Working Voltage1060VRMS / 1500VPK1060VRMS / 1500VPK
ISO1042 Application Diagram Application Diagram