SLLSF09F December 2017 – August 2026 ISO1042
PRODUCTION DATA
Pullup and pulldown resistors must be used on critical pins to place the device into known states if the pins float. The TXD pin must be pulled up through a resistor to the VCC1 pin to force a recessive input level if the microprocessor output to the pin floats.