SLLSF09F December   2017  – August 2026 ISO1042

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Transient Immunity
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Information
    6. 5.6  Power Ratings
    7. 5.7  Insulation Specifications
    8. 5.8  Safety-Related Certifications
    9. 5.9  Safety Limiting Values
    10. 5.10 Electrical Characteristics - DC Specification
    11. 5.11 Switching Characteristics
    12. 5.12 Insulation Characteristics Curves
    13. 5.13 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Test Circuits
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 CAN Bus States
      2. 7.3.2 Digital Inputs and Outputs: TXD (Input) and RXD (Output)
      3. 7.3.3 Protection Features
        1. 7.3.3.1 TXD Dominant Timeout (DTO)
        2. 7.3.3.2 Thermal Shutdown (TSD)
        3. 7.3.3.3 Undervoltage Lockout and Default State
        4. 7.3.3.4 Floating Pins
        5. 7.3.3.5 Unpowered Device
        6. 7.3.3.6 CAN Bus Short Circuit Current Limiting
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Bus Loading, Length and Number of Nodes
        2. 8.2.2.2 CAN Termination
      3. 8.2.3 Application Curve
        1. 8.2.3.1 Insulation Lifetime
    3. 8.3 DeviceNet Application
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
        1. 8.5.1.1 PCB Material
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

CAN Termination

The ISO11898 standard specifies the interconnect to be a single twisted pair cable (shielded or unshielded) with 120Ω characteristic impedance (ZO). Resistors equal to the characteristic impedance of the line must be used to terminate both ends of the cable to prevent signal reflections. Unterminated drop-lines (stubs) connecting nodes to the bus must be kept as short as possible to minimize signal reflections. The termination can be in a node, but if nodes are removed from the bus, the termination must be carefully placed so that it is not removed from the bus.

ISO1042 Typical CAN BusFigure 8-3 Typical CAN Bus

Termination can be a single 120Ω resistor at the end of the bus, either on the cable or in a terminating node. If filtering and stabilization of the common-mode voltage of the bus is desired, then split termination can be used. (See Figure 8-4). Split termination improves the electromagnetic emissions behavior of the network by eliminating fluctuations in the bus common-mode voltages at the start and end of message transmissions.

ISO1042 CAN Bus Termination ConceptsFigure 8-4 CAN Bus Termination Concepts