SLLSFY7 November 2025 ISOW6441 , ISOW6442
ADVANCE INFORMATION
| PIN | Type(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | ISOW6441 | ISOW6442 | ||
| GND1 | 2, 8 | 2, 8 | — | Ground connection for VDD |
| GND2 | 9, 15 | 9, 15 | — | Ground connection for VISO |
| INA |
3 |
3 |
I | Input channel A |
| INB |
4 |
4 |
I | Input channel B |
| INC |
5 |
12 |
I | Input channel C |
| IND |
11 |
11 |
I | Input channel D |
| NC / VDDL |
7 |
7 |
— | Not connected for ISOW644x; and VDDL for ISOW644xV. VDDL is the supply for the Communication dies. |
| OUTA |
14 |
14 |
O | Output channel A |
| OUTB |
13 |
13 |
O | Output channel B |
| OUTC |
12 |
5 |
O | Output channel C |
| OUTD |
6 |
6 |
O | Output channel D |
| SEL |
10 |
10 |
I | VISO selection pin. VISO = V when SEL shorted to VISO. VISO = 3.3V, when SEL shorted to GND2 or when left floating. For more information see the Section 7.4. |
| VDD |
1 |
1 |
— |
Supply voltage |
| VISO |
16 |
16 |
— |
Isolated supply voltage determined by SEL pin |