SLLSFY7 November 2025 ISOW6441 , ISOW6442
ADVANCE INFORMATION
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Power converter supply voltage | –0.5 | 6 | V |
| VISO | Isolated supply voltage | –0.5 | 6 | V |
| VDDL | Primary side logic supply voltage | –0.5 | 6 | V |
| V | Voltage at INx, OUTx(3) | –0.5 | 6 | V |
| Voltage at SEL | –0.5 | 6 | V | |
| IO | Maximum output current through data channels | –15 | 15 | mA |
| TJ | Junction temperature | –55 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |